Appleton™ PN ASR3034F

ASR 30A FUSED INTERLOCK

Read more...

Features

  • The switch is the latest in technology utilizing self-cleaning contacts and driven by a solid bridge bar to prevent single phasing of motors. The quick make/break action provides long electrical life
  • Dead front design: receptacle is not energized until plug is fully inserted and switch is engaged
  • Utilizes Style 2 (shell and extra pole) grounding and 3-wire, 4-pole receptacle wiring
  • Available in fused or non-fused using the same compact enclosure
  • Class J fusing standard on fusible units (100 kAIC short circuit protection at the load source). Removable fuse holders allow for installation and replacement of fuse away from interior of unit (fuses not supplied)
  • Switch can be locked in the OFF position
  • Meets OSHA requirements for lockout/tagout (Reg. 1910.147). IP66 Suitable. UL04 – 5V Flame Rating
  • Hidden hinge system eliminates sanitation concerns
  • Moveable mounting feet allow for installation on irregular surfaces for easy installation. Internal mounting tubes where mounting area is limited
  • Supplied conduit hub can be installed on top or bottom of the enclosure. Hub sizes: 1.0#8221; 30 Amp, 1.25#8221; 60 Amp
  • Materials are UV stabilized.

Specifications

Area Classification
Listed for Ordinary (Unclassified) Locations; NEMA 4X, 12
Amperage
30 or 60
Voltage
208/240/480/600 Vac
Number of Poles
4
Number of Wires
3
Plug Cable Diameter
30 Amp: 0.500 to 1.125#8221;, 60 Amp: 0.500 to 1.375#8221;
Type of Cable
12-6 or 8-4 AWG G, W, SO, STO, S Cable
Materials and Finishes
Enclosure is VALOX™ thermoplastic polyester with seamless form in place gasket with stainless steel screws.

Documents & Drawings