Appleton™ PN AEPGI120C25

120VAC, curly cable, 25ft

Read more...

Features

  • Explosionproof, Dust-Ignitionproof
  • One green indicator light for "Satisfactory Ground"
  • One red indicator light for "No Ground"
  • Clamp and Cable - The coiled cable provided: 2 conductor #14 SJEOO-WA. The straight cable provided: 2 conductor #16 SOOW. Both are terminated with an alligator ground clamp
  • Easy open hinge standard
  • External ground lug and internal ground lug supplied; accommodates #14 through #2 AWG

Specifications

NEC/CEC Certifications and Compliances
Class I, Division 1 and 2, Groups B, C, D; Class II, Division 1 and 2, Groups E, F, G; Class III; NEMA 4X, 7, 9
Standard Materials and Finishes
Copperfree (4/10 of 1% max.) aluminum enclosure with an epoxy powder coat
Operating temperature
-25 °C to +40 °C (-77 °F to +104 °F)
Power requirements
120 Vac
Control contacts
250 Vac 10 Amp continuous

Documents & Drawings