Appleton™ PN AEAB3036DS211

EAB3036DS

Read more...

Features

  • Explosionproof, Dust-Ignitionproof, Factory Sealed.
  • Easily readable operator handle with provisions for padlocking in the ON or OFF position
  • Cast in hubs
  • Starters can be furnished with one interchangeable heater. See catalog pages for details

Specifications

NEC and CEC Certifications and Compliances
Class I, Division 1 and 2, Groups C, D; Class II, Division 1 and 2, Groups E, F, G; Class III; NEMA 3, 3R, 7CD, 9EFG
Standard Materials and Finishes
Malleable iron body and cover with gray epoxy powder coat. Copperfree (4/10 of 1% max.) aluminum sealing chamber and nylon operating handle
Optional Materials
Aluminum body and cover is available. See catalog pages for details

Documents & Drawings