Appleton™ PN A44133

OFF/LOW/HIGH N/P

Read more...

Features

  • Explosionproof, Dust-Ignitionproof. Precision machined flame path between body and cover. O-ring gasket insures watertight integrity
  • Bolt on stainless steel slotted mounting feet. External flange maximizes internal space
  • Flexible hinge mounting on either side, (hinges standard on catalog numbers ACSEW121206 and above)
  • Wall thickness suitable for minimum of five full threads
  • Factory assembled and wired to specifications
  • Operators are spaced on 2-½” centers
  • All push buttons and selector switches have stainless steel shafts
  • Push button and selector switches are rated 10 Amp 600 Vac
  • Pilot lights are rated 6 Vac up to 600 Vac with transformer
  • Round windows available in a wide range of sizes. For window installed option, contact your local representative for maximum number of operators
  • Provision for mounting pan
  • Ground lug package and installation instructions for termination of ground wires enclosed

Specifications

NEC and CEC Certifications and Compliances
Class I, Division 1 and 2, Groups B, C, D; Class II, Division 1 and 2, Groups E, F, G; Class III; NEMA 4, 7BCD, 9EFG
Optional Certifications
cULus certification. See catalog pages for details
Standard Materials
Sand cast copperfree (4/10 of 1% max.) aluminum. Stainless Steal cover bolts and mounting feet. Neoprene O-ring.
Standard Finish
Shot blast finished bodies and cover
Optional Finish
Gray epoxy powder coat available to provide NEMA 4X rating. See catalog pages for details
Custom Units
Custom drilling and tapping is available. See catalog pages for details
Options and Accessories
Pilot Light, Push Button, Selector Switch, Sring Return, Mounting Pan etc. See catalog pages for details
Light Color Options
Amber, Red, Green, Clear, Blue

Documents & Drawings