Appleton™ PN 8458R

SWIVEL HANGER COVER

Read more...

Features

  • Protects fixture against wind and vibration damage
  • Not fan rated.
  • Ball type swivel joint permits 20°swing from vertical
  • Heavy duty, supports fixtures up to 22.7 kg (50 lbs)
  • SHC hanger covers for mounting to 3-1/4" and 4" octagonal boxes and 4" square boxes

Specifications

NEC/CEC Certifications and Compliances
Listed for Ordinary (Unclassified) Locations
Standard Materials and Finishes
Malleable iron and steel with zinc electroplate and clear chromate finish

Documents & Drawings