Appleton™ PN 737DM10M85

CONVERTER THREADED

Read more...

Features

  • A wide range of thread conversion adaptors and reducers for hazardous area applications
  • Used to connect cable entry devices and equipment having dissimilar threads
  • Care should be taken to ensure that a suitable sealing gasket is also selected and installed, where applicable, to ensure that an effective seal is made at the entry, thereby maintaining the integrity of the enclosure or equipment IP rating
  • Triple Certification Ex d/Ex e/Ex nR

Specifications

NEC/CEC Certifications and Compliances
Class 1, Group A, B, C, D; Zone 1, AEx de II; IP66/68
ATEX/IECEx Certifications and Compliances
Zone 1 and 2 – 21 and 22; Ex II 2 GD; IP66/68
Standard Materials
Nickel plated brass
Optional Materials
Copperfree aluminum (replace last digit 5 with 1), brass (remove last digit 5) or 316L stainless steel (replace last digit 5 with 4)
Cable Gland Accessories
Shroud, locknut, earth tag, entry thread seal, serrated washers, adaptors and reducers

Documents & Drawings