Appleton™ PN 2016PXSS2K2RS

CABLE GLAND KIT PXSS2K 050NPT

Read more...

Features

  • The connector is UL Listed for NPT or Metric entry threads
  • Continuous operating temperature: -60 °C to +85 °C (-76 °F to +185 °F)
  • Sealing technique: displacement seal concept
  • Sealing area(s): inner compound barrier and outer sheath

Specifications

NEC/CEC Certifications and Compliances
Class I, Division 1, Groups C, D; Class I, Division 2, Groups A, B, C, D; Class II, Division 1 and 2, Groups E, F, G; Class III; NEMA 4X; IP66, IP67, IP68
ATEX/IECEx Certifications and Compliances
Zone 1; Ex d IIC; Ex e IIC; Ex nR II, Ex tD; IP66, IP67, IP68
Gland Material
Nickel plated brass
Seal Material
SOLO LSF (low smoke fumes) thermoplastic elastomer
Compound Material
Epoxy putty
Optional Material
Aluminum (replace last digit suffix 5 with 1) or 316L stainless steel (replace last digit suffix 5 with 4)
Cable Gland Accessories
Shroud, locknut, earth tag, entry thread seal, serrated washers, adaptors and reducers

Documents & Drawings