Appleton™ PN 2016PX2KXRX505X

PX2KX CBL GLD W/ RESIN 050NPT

Read more...

Features

  • Utilizes RapidEx high speed liquid resin sealing compound included with each gland
  • The gland utilizes a liquid pour resin seal, that vastly reduces installation time and associated costs. This solution is particularly effective on multicore cables where traditional compound is difficult and time consuming to apply
  • Connector provides an environmental seal on the cable outer jacket and an explosionproof liquid resin barrier seal around the cable inner cores
  • Connector provides mechanical cable retention and electrical continuity via armor termination
  • PX2KX forms part of a comprehensive connector range for marine shipboard and IEE45 armored and jacketed cables
  • Armor termination: removable armor cone and ring
  • Sealing area(s): displacement seal concept

Specifications

NEC/CEC Certifications and Compliances
Class I, Division 1 and 2, Groups A, B, C, D; Class II, Division 1 and 2, Groups E, F, G; Class III; NEMA 4X; IP66, IP67, IP68
ATEX/IECEx Certifications and Compliances
Class I, Zone 1, Ex d IIC; IP66, IP67, IP68
Gland Material
Nickel plated brass
Seal Material
SOLO LSF (low smoke fumes) thermoplastic elastomer
Compound Material
High speed liquid resin
Optional Material
Aluminum (replace last digit 5 with 1 or 316L stainless steel (replace last digit 5 with 4)
Cable Gland Accessories
Shroud, locknut, earth tag, entry thread seal, serrated washers, adaptors and reducers

Documents & Drawings