Appleton™ PN 2016PX2K0505

PX2K CABLE GLAND 050NPT

Read more...

Features

  • Cable gland with compound barrier seal for use in hazardous areas with all types of armored cables (braid, tape and wire)
  • The cable gland provides mechanical cable retention and earth continuity via cable armor termination
  • A combined detachable armor cone and compound tube, together with AnyWay universal clamping ring arrangement allows the cable to be easily disconnected from the equipment
  • The cable gland is IP66/68 and complies with deluge protection tests
  • The cable gland is supplied with epoxy resin and two detachable armor cones.

Specifications

NEC/CEC Certifications and Compliances
Braid-Armor Cable, Armored Jacketed Marine Shipboard Cable: Class I, Division 1 and 2, Groups A, B, C, D; Class II, Division 1 and 2 , Groups E, F, G; Class III; NEMA 4X
ATEX/IECEx Certifications and Compliances
Zone 1 and 2 – 21 and 22; Ex II 2 GD; IP66/68 (10 m)
Gland Material
Nickel plated brass
Seal Material
LSF (Low Smoke Fume) thermoplastic elastomer displacement outer seal
Compound Material
Epoxy putty
Optional Material
316L stainless steel version (replace last digit 5 with 4), lead sheath version (replace PX2K with PX2KPB) or copperfree aluminum (replace last digit 5 with 1)
Cable Gland Accessories
Shroud, locknut, earth tag, entry thread seal, serrated washers, adaptors and reducers

Documents & Drawings