Appleton™ PN 2016E1FX0507

E1FX CABLE GLAND 050NPT

Read more...

Features

  • Cable gland with elastomer seal for use in hazardous areas with braided and tape armor cable
  • The cable gland allows mechanical cable retention and earth continuity via cable armor termination
  • A detachable armor cone and AnyWay clamping ring arrangement facilitates remote make off and enables cable to be disconnected from the equipment
  • Inspection of the armor can be carried out while still maintaining the explosionproof protection mode of the enclosure

Specifications

NEC/CEC Certifications and Compliances
Class I, Division 2, Groups A, B, C, D; Class II, Division 2, Groups E, F, G; Class III; Type 3, 4, 4X; Ex d IIC, Ex e IIC, Ex nR II
ATEX/IECEx Certifications and Compliances
Zone 1 and 2 – 21 and 22; IP66; Ex II 2GD; Ex II 1D; Ex d IIC Gb; Ex e IIC Gb; Ex ta IIIC Da; Ex II 3G; Ex nR IIC Gc I M2; Ex d I Mb; Ex e I Mb
Gland Material
Nickel plated brass
Seal Material
LSF (Low Smoke Fume) thermoplastic elastomer. Inner displacement seal and LRS (Load Retention seal) outer seal
Optional Material
Lead sheath version (replace digit 1 with 2), copperfree aluminum (replace last digit 5 with 1)
Cable Gland Accessories
Shroud, locknut, earth tag, entry thread seal, serrated washers, adaptors and reducers

Documents & Drawings