Appleton™ PN 2016E1FW5

CABLE GLAND E1FW M20 NI/BR

Read more...

Features

  • Cable gland with elastomer seal for use in hazardous areas with Single Wire Armor (SWA) cable
  • The cable gland allows mechanical cable retention and earth continuity via cable armor termination
  • A detachable armor cone and AnyWay clamping ring arrangement facilitates remote make off and enables cable to be disconnected from the equipment
  • Inspection of the armor can be carried out while still maintaining the protection mode of the enclosure

Specifications

NEC/CEC Certifications and Compliances
Class I, Division 2, Groups A, B, C, D; Class II, Division 2, Groups E, F, G; Class III; Class I, Zone 1; AEx e II; AEx nR II; Ex d IIC; Ex e IIC; Ex nR II; Type 3, 4 and 4X
ATEX/IECEx Certifications and Compliances
Class 1, Zone 1 and 2 – 21 and 22; Ex II 2GD; Ex II 1D; Ex d IIC Gb; Ex e IIC Gb; Ex ta IIIC Da; Ex II 3G; Ex nR IIC Gc; I M2 Ex d I Mb; Ex e I Mb; IP66
Gland Material
Nickel plated brass
Seal Material
LSF (Low Smoke Fume) thermoplastic elastomer. Inner displacement seal and LRS (Load Retention seal) outer seal
Optional Material
Lead sheath version (replace digit E1 with E2), copperfree aluminum (replace last digit 5 with 1)
Cable Gland Accessories
Shroud, locknut, earth tag, entry thread seal, serrated washers, adaptors and reducers

Documents & Drawings