Appleton™ PN 2016C2KX0755

C2KX CABLE GLAND 075NPT

Read more...

Features

  • Connector provides an environmental seal on the cable outer jacket and is UL Listed for NPT or Metric entry threads
  • The C2KX forms part of a comprehensive range of deluge proof connectors for marine shipboard and IEE45 armor jacketed cables
  • Permitted for use in Division 2 areas on equipment without internal source of ignition (i.e. no arcing or sparking devices)
  • Armor termination: removable armor cone and ring
  • Sealing technique: displacement seal concept
  • Sealing area: outer sheath

Specifications

NEC/CEC Certifications and Compliances
Class I, Division 2, Groups A, B, C, D; Class I, Zone 1, AEx e II, AEx nR II; Class I, Zone 2, AEx e II; NEMA 4X; IP66, IP67, IP68
ATEX/IECEx Certifications and Compliances
Ex II 2 GD; Ex II ID; EX e IIC Gb; Ex ta IIIC Da; Ex e ll; Ex tD A21 IP66; Ex II 3 G; Ex nR IIC Gc
Connector Material
Nickel plated brass
Seal Material
SOLO LSF (low smoke fumes) thermoplastic elastomer
Optional Material
Brass with nickel plated threaded entry (replace last digit 5 with 7) or aluminum (replace last digit 5 with 1)
Cable Gland Accessories
Shroud, locknut, earth tag, entry thread seal, serrated washers, adaptors and reducers

Documents & Drawings