Appleton™ PN 2016A20505

A2 CABLE GLAND 050NPT

Read more...

Features

  • Designed and tested to BS 6121: Part 1: 1989, meets and surpasses the requirements of EN 50262:1999
  • Brass grade CuZn39Pb3 (CW614N) to EN12168
  • Continuous operating temperature: -60 °C to +130 °C (-76 °F to +266 °F)
  • For use with unarmored type cable
  • Sealing technique: displacement seal concept
  • Sealing area(s): outer sheath

Specifications

CEC Certifications and Compliances
Rated for Non-Hazardous Locations; Type 4X
Gland Material
Brass, fully nickel plated
Seal Material
SOLO LSF (low smoke fumes) thermoplastic elastomer
Optional Material
Aluminum (replace last digit 5 with 1) or 316L stainless steel (replace last digit 5 with 4)
Cable Gland Accessories
Shroud, locknut, earth tag, entry thread seal, serrated washers, adaptors and reducers

Documents & Drawings