Appleton™ PN 100T35

100T3CDS1RA5

Read more...

Features

  • Cable gland with elastomer seal for use in hazardous areas with all types of armored cable
  • This product utilizes a unique Compensating Displacement Seal (CDS) system which provides full compatibility with restricted breathing equipment
  • The CDS system is designed to alleviate any pressure on soft bedded cables
  • The cable gland allows mechanical cable retention and earth continuity via armor termination
  • A reversible armor cone and AnyWay universal clamping ring arrangement allows the cable to be easily disconnected from equipment
  • The cable gland is IP66/68 rated with deluge protection to DTS01: 91
  • Inspection of the armor can be carried out while still maintaining the protection mode of the enclosure

Specifications

NEC/CEC Certifications and Compliances
Class I, Division 2, Groups A, B, C, D; Class II, Division 2, Groups E, F, G; Class III; NEMA 3, 4, 4X; Class I, Zone I, AEx e IIC, AEx nR II, Ex d IIC, Ex e IIC, Ex nR IIC; Type 4X
ATEX/IECEx Certifications and Compliances
Zone 1 and 2 – 21 and 22; Ex II 2 GD; IP66 / 68 (10 m)
Gland Material
Nickel plated brass
Seal Material
LSF (Low Smoke Fume) thermoplastic elastomer. Inner CDS system and LRS (Load Retention Seal) outer seal
Optional Material
316L stainless steel version (replace last digit 5 with 4), lead sheath version: replace T3 with T3PB or copperfree aluminum (replace last digit 5 with 1)
Cable Gland Accessories
Shroud, locknut, earth tag, entry thread seal, serrated washers, adaptors and reducers

Documents & Drawings