Appleton™ PN 0ZGFD1100

FD 1 GANG CAST BOX 1 IN HUB

Read more...

Features

  • Corrosion-resistant; ideal for indoor and outdoor installations. Weatherproof, raintight and dust-tight when used with cast gasketed covers
  • FS and FD boxes take standard flush wiring devices
  • FD boxes take devices exceeding 41.4 mm (1.63 in) in depth under fastening ears
  • Malleable iron for high tensile strength and ductility; provides greater resistance to impact and shock
  • Both malleable iron and aluminum boxes have ridge top construction for positive cover/gasket/box fit
  • Accurately tapped, tapered threads for tight, rigid joints, ground continuity
  • Complete selection of covers, receptacles, plugs, gaskets and accessories
  • Covers have captive stainless steel screws to speed installation, prevents loss of screws
  • Internal grounding screws standard
  • Available in single, two and three gang and tandem
  • Smooth, rounded integral bushing in each hub protects conductor insulation
  • Blank bodies can be used for special conduit entrance arrangements

Specifications

NEC/CEC Certifications and Compliances
Listed for Ordinary Locations
Standard Materials and Finishes
Malleable iron boxes and covers have triple-coat finish (1) zinc electroplate, (2) chromate, and (3) epoxy powder coat; copperfree (4/10 of 1% max.) aluminum boxes and covers have epoxy powder coat finish; zinc electroplated steel covers; stainless steel

Documents & Drawings