Appleton™ PN 08512305N

ROCKER SW SPST LIGHT-RD

Read more...

Features

  • Designed to fit full-size rectangular cutouts. Angled corners are suggested for optimum fit, but standard rectangular cutouts are acceptable
  • Curved rockers with Illuminated single or dual lens to fit your style and functional requirements
  • 1/4"""" Quick connect terminals standard on all switches
  • A variety of circuits are available to meet your specific requirements
  • 125 Vac incandescent lamp
  • White serrated gloss nylon rocker and bracket +105 °C (+221 °F)
  • Phenolic base +150 °C (+302 °F)
  • Brass or copper terminals and silver plated contacts

Specifications

Certifications and Compliances
UL Recognized Component. UL Listed for Ordinary Locations. CSA Listed for Ordinary Locations. RoHS Compliant
Electrical Specification
SPST, SPDT, DPST, DPDT
Circuitry
ON – OFF, ON OFF ON, ON – ON, (ON) – OFF, (ON) OFF (ON), ON – (OFF), (ON) – ON, (ON) OFF ON
Single Pole Switch Ratings
15 Amp, 125 Vac; 10 Amp, 250 Vac; 1/2 HP, 125 Vac; 1/2 HP, 250 Vac
15 Amp, 125 Vac; 10 Amp, 250 Vac; 3/4 HP, 125 Vac; 3/4 HP, 250 Vac
Double Pole Switch Ratings
15 Amp, 125 Vac; 10 Amp, 250 Vac; 3/4 HP, 250 Vac
Lamp Voltages
125 Vac

Documents & Drawings