Appleton™ PN 08011125N

ROCKER SWITCH SPST SPECIAL

Read more...

Features

  • Designed to fit full-size rectangular cutouts. Angled corners are suggested for optimum fit, but standard rectangular cutouts are acceptable
  • 1/4"""" Quick connect terminals standard on all switches
  • Multiple mounting styles: offset cover plate, spring steel snap-in nickel plated bezel or black gloss nylon snap-in bezel
  • A wide variety of circuits are available to meet your specific requirements
  • We ensure extra reliability through mechanical excellence and a margin of electrical capacity; up to 20 Amps
  • White serrated gloss nylon rocker and bracket +105 °C (+221 °F)
  • Phenolic base +150 °C (+302 °F)
  • Brass or copper terminals and silver plated contacts

Specifications

Certifications and Compliances
UL Recognized Component. UL Listed for Ordinary Locations. CSA Listed for Ordinary Locations. RoHS Compliant
Electrical Specification
SPST, SPDT, DPST, DPDT
Circuitry
ON – OFF, ON OFF ON, ON – ON, (ON) – OFF, (ON) OFF (ON), ON – (OFF)
Single Pole Switch Ratings
15 Amp, 125 Vac; 10 Amp, 250 Vac; 3/4 HP, 125-250 Vac
15 Amp, 125 Vac; 10 Amp, 250 Vac; 3/4 HP, 250 Vac
20 Amp, 120-277 Vac
20 Amp, 120-277 Vac; 1-1/2 HP, 125 Vac; 3/4 HP, 125-250 Vac
Double Pole Switch Ratings
15 Amp, 125 Vac; 10 Amp, 250 Vac; 3/4 HP, 250 Vac
20 Amp, 120-277 Vac; 1-1/2 HP, 125 Vac; 3/4 HP, 125-250 Vac

Documents & Drawings