Appleton™ PXSS2K Connectors Flame Proof Compound Barrier Cable Connector

Appleton™ PXSS2K Series Compound Barrier Type Cable Connectors are flameproof Class I cable connectors suitable for unarmored, extra hard usage, tray (TC) and shipboard cables. It provides an environmental seal on the cable jacket and an explosionproof compound barrier seal around the cable inner cores.

Read more...

Products

Search
1-10 of 60 results for Products
:
Appleton™ PN 2016PXSS2K2RS
Area Classification
Certifications
UL
CSA
ATEX
IECEx
Finish
Nickel Plating
Item Type
Made to Order
availability
Area Classification
Certifications
Finish
Item Type
availability
UL
CSA
ATEX
IECEx
Nickel Plating
Made to Order
Compare
Appleton™ PN 20LPX0505
Area Classification
Certifications
UL
CSA
ATEX
IECEx
Finish
Nickel Plating
Item Type
Made to Order
availability
Area Classification
Certifications
Finish
Item Type
availability
UL
CSA
ATEX
IECEx
Nickel Plating
Made to Order
Compare
Appleton™ PN 20LPX0755
Area Classification
Certifications
UL
CSA
ATEX
IECEx
Finish
Nickel Plating
Item Type
Made to Order
availability
Area Classification
Certifications
Finish
Item Type
availability
UL
CSA
ATEX
IECEx
Nickel Plating
Made to Order
Compare
Appleton™ PN 20LPX5
Area Classification
Certifications
UL
CSA
ATEX
IECEx
Finish
Nickel Plating
Item Type
Made to Order
availability
Area Classification
Certifications
Finish
Item Type
availability
UL
CSA
ATEX
IECEx
Nickel Plating
Made to Order
Compare
Appleton™ PN 20LPXSS2K2RS531
Area Classification
Certifications
UL
CSA
ATEX
IECEx
Finish
Nickel Plating
Item Type
Made to Order
availability
Area Classification
Certifications
Finish
Item Type
availability
UL
CSA
ATEX
IECEx
Nickel Plating
Made to Order
Compare
Appleton™ PN 20LPXSS2K2RS532
Area Classification
Certifications
UL
CSA
ATEX
IECEx
Finish
Nickel Plating
Item Type
Made to Order
availability
Area Classification
Certifications
Finish
Item Type
availability
UL
CSA
ATEX
IECEx
Nickel Plating
Made to Order
Compare
Appleton™ PN 20PX0505
Area Classification
Certifications
UL
CSA
ATEX
IECEx
Finish
Nickel Plating
Item Type
Made to Stock
availability
Area Classification
Certifications
Finish
Item Type
availability
UL
CSA
ATEX
IECEx
Nickel Plating
Made to Stock
Compare
Appleton™ PN 20PX0755
Area Classification
Certifications
UL
CSA
ATEX
IECEx
Finish
Nickel Plating
Item Type
Made to Order
availability
Area Classification
Certifications
Finish
Item Type
availability
UL
CSA
ATEX
IECEx
Nickel Plating
Made to Order
Compare
Appleton™ PN 20PX5
Area Classification
Certifications
UL
CSA
ATEX
IECEx
Finish
Nickel Plating
Item Type
Made to Order
availability
Area Classification
Certifications
Finish
Item Type
availability
UL
CSA
ATEX
IECEx
Nickel Plating
Made to Order
Compare
Appleton™ PN 20PXSS2K1RA731
Area Classification
Certifications
UL
CSA
ATEX
IECEx
Finish
Nickel Plating
Item Type
Made to Order
availability
Area Classification
Certifications
Finish
Item Type
availability
UL
CSA
ATEX
IECEx
Nickel Plating
Made to Order
Compare

Features

  • The connector is UL Listed for NPT or Metric entry threads
  • Continuous operating temperature: -60 °C to +85 °C (-76 °F to +185 °F)
  • Sealing technique: displacement seal concept
  • Sealing area(s): inner compound barrier and outer sheath

Specifications

NEC/CEC Certifications and Compliances
Class I, Division 1, Groups C, D; Class I, Division 2, Groups A, B, C, D; Class II, Division 1 and 2, Groups E, F, G; Class III; NEMA 4X; IP66, IP67, IP68
ATEX/IECEx Certifications and Compliances
Zone 1; Ex d IIC; Ex e IIC; Ex nR II, Ex tD; IP66, IP67, IP68
Gland Material
Nickel plated brass
Seal Material
SOLO LSF (low smoke fumes) thermoplastic elastomer
Compound Material
Epoxy putty
Optional Material
Aluminum (replace last digit suffix 5 with 1) or 316L stainless steel (replace last digit suffix 5 with 4)
Cable Gland Accessories
Shroud, locknut, earth tag, entry thread seal, serrated washers, adaptors and reducers

Documents & Drawings