Appleton™ PX2K Series Nickel Plated Brass Cable Glands

Appleton™ PX2K Series Nickel Plated Brass Cable Glands are suitable for all types of armored cables (braid, tape, wire and lead sheath version) certified for enclosures with the following protection modes: Ex d flameproof IIB or IIC (as per §10.4.2 of IEC 60079-14), Ex e increased safety, Ex nR restricted breathing and D dust environment. They are ideal for onshore and offshore use and for other hazardous areas exposed to gases and dust.

Read more...

Products

Search
1-10 of 58 results for Products
:
Compare
Compare
Compare
Compare
Compare
Compare
Compare
Compare
Compare
Compare

Features

  • Cable gland with compound barrier seal for use in hazardous areas with all types of armored cables (braid, tape and wire)
  • The cable gland provides mechanical cable retention and earth continuity via cable armor termination
  • A combined detachable armor cone and compound tube, together with AnyWay universal clamping ring arrangement allows the cable to be easily disconnected from the equipment
  • The cable gland is IP66/68 and complies with deluge protection tests
  • The cable gland is supplied with epoxy resin and two detachable armor cones.

Specifications

NEC/CEC Certifications and Compliances
Braid-Armor Cable, Armored Jacketed Marine Shipboard Cable: Class I, Division 1 and 2, Groups A, B, C, D; Class II, Division 1 and 2 , Groups E, F, G; Class III; NEMA 4X
ATEX/IECEx Certifications and Compliances
Zone 1 and 2 – 21 and 22; Ex II 2 GD; IP66/68 (10 m)
Gland Material
Nickel plated brass
Seal Material
LSF (Low Smoke Fume) thermoplastic elastomer displacement outer seal
Compound Material
Epoxy putty
Optional Material
316L stainless steel version (replace last digit 5 with 4), lead sheath version (replace PX2K with PX2KPB) or copperfree aluminum (replace last digit 5 with 1)
Cable Gland Accessories
Shroud, locknut, earth tag, entry thread seal, serrated washers, adaptors and reducers

Documents & Drawings