Appleton™ PlexPower™ Series Factory Sealed Contactors and Motor Starters

Appleton™ PlexPower™ Series factory sealed contactors and motor starters are quicker and easier to install, operate, upgrade and maintain. Its lightweight, modular level protection design, off-the-shelf replaceable components, and quick quarter-turn access latches make PlexPower™ an ideal solution for hazardous environments looking for a flexible, lightweight alternative to traditional cast and bolted systems. Isolated motor starter design for increased safety as well as options for a voltage presence indicator, an interlockable external actuator, and an electronic overload relay are now available.

Read more...

Features

  • Full voltage, combination and non-combination, single and multiple
  • These units provide disconnecting means, circuit protection, and motor running protection
  • Ideal for use in areas where hazardous materials are handled or stored such as petroleum plants, chemical plants, refineries, wastewater treatment plants, paper and pulp industries, and other process facilities
  • Ideal for placement in wet, corrosive environments or where flammable gases or vapors are likely to be present
  • No external conduit or cable seals required thus making installations faster, easier, and less costly
  • Feature a ground-breaking design that uses individual breaker, contactor and motor starter housings to minimize the downtime and costs associated with maintenance in hazardous locations
  • Accommodate non-proprietary off-the-shelf breakers, contactors and motor starters, making replacements readily available from multiple sources
  • Lighter weight contactor and motor starter enclosure with quarter turn latches, can be quickly opened in the field for easier servicing
  • Gland plate at the bottom of enclosure can be easily field punched for cable or conduit entries. Additional gland plates available for sides and top can be ordered with the panelboard
  • Standard configuration includes external actuation and a solid door
  • For multiple contactor or motor starter panels, each contactor or motor starter can be individually padlocked in either the On or Off position. Isolated motor starter offering is available for an added layer of protection.
  • Ground and/or neutral bars, external/internal ground lug and drain/breather, one normally open and one normally closed auxiliary contacts are provided as standard for customer use. Additional auxiliary contacts available as options

Specifications

NEC and CEC Certifications and Compliances
Ex de IIB+H2 T6; Class I, Zone 1, AEx de IIB+H2 T6; Class I, Division 2, Groups B, C, D; Class II, Division 2, Groups F, G; Class III; Type 4X; IP66
Standard Materials and Finishes
316L stainless steel enclosure with stainless steel hardware and a hard drawn, tin plated, copper bus bar
Options
Class I, Division 2, Zone 2 equivalency only, gland plate, thermostatically controlled heater, inverted feed, lockable wing knobs, name/legend plate, and terminal blocks, and auxiliary contacts are available. See catalog pages for details

Documents & Drawings