ATX™ Linmaster™ Zone 2 Series Nonmetallic LED Luminaires are easy to install, easy to maintain linear fixtures available in either a standard or an emergency battery back-up version. The Linmaster Zone 2 is ideal for use in Zone 2, Zone 21 and Zone 22 locations and provides 3,200 to 7,500 lumens to fit a wide variety of applications. It is designed as an easy to retrofit in the same mounting footprint as the ATX™ FN Series nonmetallic fluorescent luminaires as well as the ATX™ FNLED Series nonmetallic LED luminaires in addition to nonmetallic fluorescent luminaires from different manufacturers. The Linmaster Zone 2 utilizes the same footprint and mounting accessories; saving time, labor and money.
Read more...