Appleton™ increased safety ATX™ JBEL Series are small polycarbonate terminal junction boxes designed to facilitate electrical connections in hazardous areas. They are manufactured with static and impact resistant polycarbonate and are available in two sizes for either unarmored or armored cable. The JBEL Series are ideal for use in Zones 1, 2 and 21, 22 environments where a junction boxes with pillar type terminals is required.
Read more...