Appleton™ Power Hook for Industrial High Bay Luminaires

Power Hook for Industrial High Bay Luminaires are hook and loop receptacle hangers used for the suspension of lighting fixtures.

Read more...

Features

  • Permits quick disconnect and removal of fixture for maintenance
  • Furnished with assembled FS box, EFHM safety hook, receptacle, and steel cover
  • Available in pendant or feed-thru
  • Available with matching cord set
  • Supports 40 kg (90 lbs)
  • Cord set (with loop) are available

Specifications

CEC Certifications and Compliances
Listed for Ordinary (Unclassified) Locations
Standard Materials and Finishes
Malleable iron with steel cover. Screws: stainless steel. Malleable iron parts: triple-coat�(1) zinc electroplate, (2) chromate, and (3) epoxy powder coat. Steel parts: zinc electroplate.

Documents & Drawings