Appleton™ IJL LED Series Luminaires

The Appleton™ IJL LED Series is the all-in-one heavy industrial rated legacy "Jelly Jar" equivalent. The Appleton™ IJL LED series provides many advantages compared to the legacy fixtures they replace, such as longer operation lifespan and reduced maintenance expenses. The series offers a wide range of options to enable fixtures to be tailored to the facility's needs. Between just two models the lumen output ranges from 1,000 to 5,000 lumens with the added benefit of power (lumen level) and correlated color temperature field selectable technology. Both fixtures have the ability to be mounted in multiple positions for wall, ceiling and pendant mounts. A facility's lighting has never been so versatile.

Read more...

Products

Search
1-4 of 4 results for Products
:

Features

  • Versatile with field selectable technology to fit mutiple applciation's needs
  • Each fixture offers dual lumen outputs that are selectable by the user.
  • Each fixture offers user selectable correlated color temperature (CCT); 3K, 4K or 5K
  • Multiple mounting positions available due to the adjustable knuckle design which allows the fixture to rotate from 90 to 180 degrees, enabling it to be mounted as a wall, ceiling or pendant fixture.
  • Huge energy savings when compared to legacy lighting, just 7 to 38 Watts
  • Optional polycarbonate color globes available in red, green, blue and amber. Used as indicator lighitng in multiple applications.
  • Optional stainless steel wire guards that can be used for additional protection.

Specifications

NEC/CEC Certifications and Compliances
cETLus listed | Type 3R, 4, 4X | IP 66 | Suitable for wet locations | Marine outside type for USA ONLY
Low Lumen Fixture Lumen Outputs
1,000 or 2,000
High Lumen Fixture Lumen Outputs
3,500 or 5,000
Surge Suppression
Robust 6 kV
Reported L70
60,000 hours
User Selectable Correrlated Color Temperature (CCT)
3000K or 4000K or 5000K
Multiple Moutning Positions
Wall, Ceiling or Pendant
Electrical
120-277 Vac, 50/60 Hz
Standard Materials and Finishes
Mounting hood and fixture housing is cast copperfree (4/10 of 1% max.) aluminum. Gaskets are silicone rubber. All hardware and catch assemblies are stainless steel. Globes are polycarbonate. Globe guards are stainless steel.
Warranty
5 year standard warranty

Documents & Drawings