Appleton™ GRUE Universal Conduit Outlet Boxes

Appleton™ explosionproof, dust-ignitionproof GRUE universal conduit outlet boxes are ideal for use in indoor and outdoor classified locations. These corrosion-resistant outlet boxes provide access for maintenance, allow the connection of different lengths of conduit, and for changing the direction of conduit.

Read more...

Features

  • Explosionproof, dust-ignitionproof
  • Accurately tapped, tapered hub threads for tight, rigid joints and ground continuity
  • Furnished with covers
  • Universal design with five threaded universal hubs and three close-up plugs
  • Copperfree aluminum body and cover provide resistance to corrosive atmospheres
  • Covers have pry notches for bar or wrench
  • Smooth, rounded integral bushing in each hub type box protects conductor insulation
  • Used with threaded metal conduit for general purpose wiring
  • GRUE-100 Series functions as sealing fittings when used with sealing covers. See local electrical codes for restrictions

Specifications

CEC Certifications and Compliances
Class I, Division 1 and 2, Groups B, C, D; Class I, Zone 1 and 2, IIB + H2 T6; Class II, Division 1 and 2, Groups E, F, G; Class III, Enclosure 3
Standard Materials and Finishes
Copperfree (4/10 of 1% max.) aluminum body and cover with triple-coat finish (1) zinc electroplate, (2) chromate, and (3) epoxy powder coat;

Documents & Drawings