Appleton™ A2 Industrial Cable Glands

Appleton™ A2 Industrial Cable Gland are brass indoor and outdoor cable glands for use with all types of unarmored and exterior braid armor with protective sheath cable providing mechanical cable retention and an environmental seal on the cable outer sheath.

Read more...

Products

Search
1-10 of 41 results for Products
:
Compare
Compare
Compare
Compare
Compare
Compare
Compare
Compare
Compare
Compare

Features

  • Designed and tested to BS 6121: Part 1: 1989, meets and surpasses the requirements of EN 50262:1999
  • Brass grade CuZn39Pb3 (CW614N) to EN12168
  • Continuous operating temperature: -60 °C to +130 °C (-76 °F to +266 °F)
  • For use with unarmored type cable
  • Sealing technique: displacement seal concept
  • Sealing area(s): outer sheath

Specifications

CEC Certifications and Compliances
Rated for Non-Hazardous Locations; Type 4X
Gland Material
Brass, fully nickel plated
Seal Material
SOLO LSF (low smoke fumes) thermoplastic elastomer
Optional Material
Aluminum (replace last digit 5 with 1) or 316L stainless steel (replace last digit 5 with 4)
Cable Gland Accessories
Shroud, locknut, earth tag, entry thread seal, serrated washers, adaptors and reducers

Documents & Drawings