Appleton™ 45° and 90° Elbows

Appleton™ 45° and 90° Elbows are explosionproof and dust-ignitionproof. These UNILETS™ are designed for use with threaded rigid metal conduit and IMC. An integral bushing protects conductor insulation.

Read more...

Products

Search
1-10 of 36 results for Products
:

Features

  • Explosionproof, dust-ignitionproof
  • Smooth, rounded integral bushing in each hub protects conductor insulation
  • Accurately tapped, tapered NPT threads for tight, rigid joints and ground continuity

Specifications

NEC/CEC Certifications and Compliances
Class I, Division 1 and 2, Groups A, B, C, D; Class II, Division 1 and 2, Groups E, F, G; Class III
Standard Material and Finishes
Malleable iron with zinc electroplate or copperfree (4/10 of 1% max.) aluminum with natural finish

Documents & Drawings